??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 08,0-KH-3L
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 08,0-KH-3L
VERF
Availability
Available
BC
Order code
BAM00AL
TC
Product identifier
BES 08,0-KH-3L
PX
Product view
42907_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.021 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = For M08 sensors, for sensors Ø8 mm, fastening length 50mm and longer, Material = PBT nickel-plated, Dimension = Ø 17 x 48.5 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.